(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Bracket, Vibration Proof CL Hanging Band and 10t Rubber (Zinc Plating/Stainless) (Part Numbers)

Piping Bracket, Vibration Proof CL Hanging Band and 10t Rubber (Zinc Plating/Stainless)
  • Volume Discount

[Features]
· Vibration-proof auxiliary hanging band for outer surface-coated steel pipes.
· Includes 10mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10218-0029
A10218-0033
A10218-0048
A10218-0052
A10218-0067
A10218-0071
A10218-0086
A10218-0103
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

14 Days or more

30~Less than 4020A3/431.2
1 Piece(s)Available

14 Days or more

30~Less than 4025A137.6
1 Piece(s)Available

14 Days or more

40~Less than 5032A1 1/446.3
1 Piece(s)Available

14 Days or more

50~Less than 6040A1 1/252.2
1 Piece(s)Available

14 Days or more

60~Less than 7050A264.1
1 Piece(s)Available

14 Days or more

70~Less than 8065A2 1/279.9
1 Piece(s)Available

14 Days or more

90~Less than 10080A392.7
1 Piece(s)Available

14 Days or more

100~Less than 200100A4118.3

Loading...

  1. 1

Basic Information

Types Fitting-related Components for Vibration Proofing Material Stainless Steel Applicable Pipe Type Coating Steel Pipe
Surface Treatment No Qty.(piece) 1

Additional Products in this Category

Tech Support