(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Integral structure does not require assembly.
· Excellent in workability due to uniquely integrated structure.
· Mounting is done just by one-touch pushing in, and screwing in the suspension bolt (W).
· Temporary fixing is possible, and the mounting position can easily be changed.
· No need for making holes on the deck.
· Can shorten the construction period without involving work at high places.
· Installable at any time regardless of concrete forming.
Part Number
Configured Part Number is shown.
A14504-0013
Types | Hanging Band Related Parts | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Allowable Static Load(kgf) | 100 | The Diameter of Hanging Bolt | W3/8 | Qty.(piece) | 1 |
Part number (Part number) | Type F-N |
Please check the type/dimensions/specifications of the part A14504-0013 in the Lifting Pipe Fittings, Deck Lifting Fittings (Flat Deck) F-N Type (FD, ND) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy