(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Integrated structure requires no assembly
[Features]
· Integrated structure does not require assembly.
· Excellent workability due to unique integrated structure.
· Mounting performed by one-touch insertion and screwing in the suspension bolt (W 3/8)).
· Temporary fixing is possible and the mounting position can easily be changed.
· No need for making holes on the deck.
· Construction period can be shortened without working in highly elevated locations.
· Installable at any time regardless of concrete placement.
Part Number
Configured Part Number is shown.
A14502-0019
Types | Hanging Band Related Parts | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Allowable Static Load(kgf) | 100 | The Diameter of Hanging Bolt | W3/8 | Qty.(piece) | 1 |
Part number (Part number) | Type H-SF |
Please check the type/dimensions/specifications of the part A14502-0019 in the Hanging Piping Bracket Deck-Use Hanging Bracket (for Flat Decks) H-SF Type (HD and SFD) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy