(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Fixture: Hanger Strong Hanging Fixture x Series NHB-X

Hanging Fixture: Hanger Strong Hanging Fixture x Series NHB-X
  • Volume Discount

•Material: Steel
•Surface Treatment: Chromate Plating
•Type: Hanging Band Related Parts
•Size: W3/8

Part Number

Configured Part Number is shown.

NHB-X-W3/8

Part Number
NHB-X-W3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Hanging Band Accessories Material Steel Surface Treatment Chromate Plating
Size W3/8

Please check the type/dimensions/specifications of the part NHB-X-W3/8 in the Hanging Fixture: Hanger Strong Hanging Fixture x Series NHB-X series.

Additional Products in this Category

Tech Support