(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel plate, with double stop, series PMS-LB. (Part Numbers)

Casters - Swivel plate, with double stop, series PMS-LB.
  • Volume Discount

A caster recommended for towing with excellent life span, traveling performance and operability

PDF

Part Number

Configured Part Number is shown.

PMS-150UWBLB(R)

Part Number
PMS-150UWBLB(R)
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type Foil material
1 Piece(s)Available

8 Days or more

With Double Stopper (Rotation + Turning)220.01~320.00300198[Urethane] UrethaneNo87(94)87(94)12012015038138Heavy Load94-94, 87-87PresencePresenceLever Type with Double Stopper (Right)Steel plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application Factory facilities

Please check the type/dimensions/specifications of the part PMS-150UWBLB(R) in the Casters - Swivel plate, with double stop, series PMS-LB. series.

Products like this...

Part Number
PMS-130WBLB(R)
PMS-150AWLB(R)
PMS-150GUBLB(R)
PMS-150WBLB(R)
PMS-200AWLB(R)
PMS-200GUBLB(R)
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type Foil material
1 Piece(s)Available

8 Days or more

With Double Stopper (Rotation + Turning)140.01~220.00180177RubberNo80(90)80(90)11011013040138Medium Load90-90, 80-80PresencePresenceLever Type with Double Stopper (Right)Steel plate
1 Piece(s)Available

8 Days or more

With Double Stopper (Rotation + Turning)220.01~320.00250198RubberNo87(94)87(94)12012015042138Heavy Load94-94, 87-87PresencePresenceLever Type with Double Stopper (Right)Aluminum
1 Piece(s)Available

10 Days or more

With Double Stopper (Rotation + Turning)140.01~220.00-198$198[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance87 (94)87 (94)----138$138Heavy Load-YesYesLever type double stoppers attached (right)Nylon$Nylon
1 Piece(s)Available

8 Days or more

No80.01~140.00120$120-RubberNo67 (74)67 (74)----82$82Heavy Load--Yes-Steel plate$Steel plate
1 Piece(s)Available

8 Days or more

With Double Stopper (Rotation + Turning)220.01~320.00300250RubberNo105(120)105(120)14414420045156Heavy Load120-120, 105-105PresencePresenceLever Type with Double Stopper (Right)Aluminum
1 Piece(s)Available

10 Days or more

With Double Stopper (Rotation + Turning)220.01~320.00--[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance105 (120)105 (120)-144$144---Heavy Load-YesYesLever type double stoppers attached (right)Nylon$Nylon

Additional Products in this Category

Tech Support