(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Allows for simultaneous pressure loss, air leakage, and flow rate loss countermeasures. Made of brass. Block type.
Part Number
Configured Part Number is shown.
MFX-FJ2
Type | Standard | Body Material | [Brass] Brass |
---|---|---|---|
Adhesive Materials | NBR (Nitrile Rubber) | Applicable Fluid | Compressed Air |
Male/Female | Socket (female) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | With One-Touch Couplings | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | -5~60 | Operating Pressure Range(MPa) | ~1.5 |
Main Body Length A(mm) | 82 | Specifications | Standard |
Type | Standard | Body Material | Brass | Adhesive Materials | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Male/Female | Socket (female) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | With One-Touch Couplings | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | ::1.5 | Main Body Length A(mm) | 82 | Specifications | Standard |
Please check the type/dimensions/specifications of the part MFX-FJ2 in the Mega Flow x Coupling Brass Purge Model series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy