(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sputtering Resistance Blade Hose GH (Part Numbers)

Sputtering Resistance Blade Hose GH
  • Volume Discount

A blade hose that is flame retardant and lightweight.

[Features]
· Excellent flame retardant resistance to sparks: A fire-retarding material is used for the outer skin for reducing perforation caused by sputtering and swarf.
· Lightweight: Approximately 1/3 lighter than conventional rubber hoses.
· Simple connection: Simple for anyone to connect.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GH-6.5X10-10
GH-6.5X10-20
GH-6.5X10-30
GH-6.5X10-50
GH-6.5X10-100
GH-8X12-10
GH-8X12-20
GH-8X12-30
GH-8X12-50
GH-8X12-100
GH-11X16-10
GH-11X16-20
GH-11X16-30
GH-11X16-50
GH-11X16-100
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
I.D.
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)Available

13 Days or more

106.56010
1 Piece(s)Available

13 Days or more

106.56020
1 Piece(s)Available

13 Days or more

106.56030
1 Piece(s)Available

13 Days or more

106.56050
1 Piece(s)Available

13 Days or more

106.560100
1 Piece(s)Available

13 Days or more

1287010
1 Piece(s)Available

13 Days or more

1287020
1 Piece(s)Available

13 Days or more

1287030
1 Piece(s)Available

13 Days or more

1287050
1 Piece(s)Available

13 Days or more

12870100
1 Piece(s)Available

13 Days or more

161110010
1 Piece(s)Available

13 Days or more

161110020
1 Piece(s)Available

13 Days or more

161110030
1 Piece(s)Available

13 Days or more

161110050
1 Piece(s)Available

13 Days or more

1611100100

Loading...

  1. 1

Basic Information

Applicable Fluid Compressed Air Mounting Metal Pieces(Fittings etc.,) No Hose Material Polyurethane
Operating Pressure Range(MPa) ::1.5 Color Green Properties Standard / Flame Resistance
Operating Temperature Range(℃) -5::60 Vacuum Compatible Not Applicable

Additional Products in this Category

Tech Support