(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Valve One Touch Joint Socket Hose Fitting Type (A-LCT)

High Valve One Touch Joint Socket Hose Fitting Type A-LCT
  • Volume Discount

Lightweight and ultra-small one-touch joint. Hose fitting type.

[Features]
· Lightweight, ultra-small and easy-to-use coupling.
· Two types are available: aluminum and brass.
· Structure is resistant to removal due to dragging as the sleeve is pulled to the plug side.

PDF

Part Number

Configured Part Number is shown.

A-LCT

 
Part Number
A-LCT
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Main Body Length A
(mm)
Applicable Tube (Inner Diameter)
1 Piece(s)Available

13 Days or more

Aluminum57.5φ6

Loading...

  1. 1

Basic Information

Type Standard Applicable Fluid Compressed Air Thread Type Hose fitting type
Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60 Operating Pressure Range(MPa) ::1
Specifications Socket

Please check the type/dimensions/specifications of the part A-LCT in the High Valve One Touch Joint Socket Hose Fitting Type series.

Products like this...

Part Number
A-SCT
H-FCT
H-LCT
H-LLCT
H-SCT
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Main Body Length A
(mm)
Applicable Tube (Inner Diameter)
1 Piece(s)Available

8 Days or more

Aluminum55.5φ5
1 Piece(s)Available

13 Days or more

[Brass] Brass53.5φ4
1 Piece(s)Available

13 Days or more

[Brass] Brass57.5φ6
1 Piece(s)Available

13 Days or more

[Brass] Brass63φ8
1 Piece(s)Available

8 Days or more

[Brass] Brass55.5φ5

Additional Products in this Category

Tech Support