(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector H Type Nipple Connector

Touch Connector H Type Nipple Connector
  • Volume Discount

One-touch fitting featuring high drawing strength and durability. Metal nipple connector.

[Features]
· By adopting the use of a special lock ring, the highest level of pull-out strength and durability is provided for one touch fittings.
· O-ring is switched to Viton packing, so that it can be used in high temperature applications (it is best suited for P flexible piping; make sure that you install an OF at the end, such as the CKN-6-01-H-OF).
· To insert a multi-layer tube, remove the outer layer and attach the one-touch coupling.
· The life of the tube is increased significantly if a standard metal cap is fitted to prevent exposure of the inner tube.
· All-metal types have excellent strength under tough conditions.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing.
· The body and screw elements of elbows and branch tees can rotate.
· *Not a rotary type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CKN-6-02H
CKN-6-03H
CKN-8-02H
CKN-8-03H
CKN-10-01H
CKN-10-02H
CKN-10-03H
CKN-10-04H
CKN-12-02H
CKN-12-04H
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

22 Days or more

6R1/4
1 Piece(s)Available

8 Days or more

6R3/8
1 Piece(s)Available

13 Days or more

8R1/4
1 Piece(s)Available

8 Days or more

8R3/8
1 Piece(s)Available

8 Days or more

10R1/8
1 Piece(s)Available

8 Days or more

10R1/4
1 Piece(s)Available

8 Days or more

10R3/8
1 Piece(s)Available

22 Days or more

10R1/2
1 Piece(s)Available

8 Days or more

12R1/4
1 Piece(s)Available

8 Days or more

12R1/2

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Screw Mount Connection Straight Other Shapes Nipple Connector H Type
Operating Temperature -5::60

Additional Products in this Category

Tech Support