(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Fuji, H Type, Union Y (Part Numbers)

Touch Connector Fuji, H Type, Union Y
  • Volume Discount

[Features]
· This new fitting has a protection sleeve which prevents weld spatter from adhering around the release level.
· Most one touch connectors have a plastic release ring only and they are often damaged by weld spatter

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6-00UY-H
8-00UY-H
10-00UY-H
12-00UY-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

11 Days or more

106
1 Piece(s)Available

11 Days or more

108
1 Piece(s)Available

11 Days or more

1010
1 Piece(s)Available

11 Days or more

1012

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini / Sputtering Resistance Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Union Y Operating Temperature -5::60

Additional Products in this Category

Tech Support