(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
TAC SD-C lightweight type.
[Features]
· Lightweight version of the TAC SD-C.
· Suitable for both suction and delivery-4, but the product is particularly well-suited for delivery.
· For supplying or draining water for agriculture, industry, and civil engineering construction
Part Number |
---|
22111-25-[1-50/1] |
22111-32-[1-50/1] |
22111-38-[1-50/1] |
22111-50-[1-50/1] |
22111-65-[1-50/1] |
22111-75-[1-50/1] |
22111-100-[1-50/1] |
22111-125-[1-20/1] |
22111-150-[1-20/1] |
22111-200-[1-10/1] |
Loading...
Applicable Fluid | Water | Mounting Metal Pieces(Fittings etc.,) | No | Hose Material | Abrasion Resistant Rubber + Rigid PVC |
---|---|---|---|---|---|
Color | White | Properties | Pressure Resistance / Transparency / Vacuum | Use Temperature Range, Suction(℃) | -10~50 |
Operating Temperature Range, Delivery Discharge(℃) | -10~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy