(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC SD-C

TAC SD-C

[Features]
· Inner and outer surfaces are smooth.
· Has better pressure resistance than the TAC SD-A.
· Because the soft portion is transparent, it is possible to check the contents that are being transported.

PDF

Part Number

Configured Part Number is shown.

Part Number
22105-19-[1-50/1]
22105-25-[1-50/1]
22105-32-[1-50/1]
22105-38-[1-50/1]
22105-50-[1-50/1]
22105-65-[1-50/1]
22105-75-[1-50/1]
22105-90-[1-50/1]
22105-100-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Allowable Pressure (Normal Temperature)
(MPa)
Length
(m)
1 Piece(s)

12 Days or more

1024.2191153/40.601 ~ 50
1 Piece(s)

12 Days or more

1031.22524010.51 ~ 50
1 Piece(s)

13 Days or more

1039.2323401 1/40.451 ~ 50
1 Piece(s)

13 Days or more

1046383501 1/20.41 ~ 50
1 Piece(s)

13 Days or more

10615050020.41 ~ 50
1 Piece(s)

13 Days or more

1074.8656002 1/20.41 ~ 50
1 Piece(s)

13 Days or more

1088.07577530.41 ~ 50
1 Piece(s)

13 Days or more

10100.59010653 1/20.301 ~ 50
1 Piece(s)

13 Days or more

10115.8100115040.301 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Abrasion Resistant Rubber + Rigid PVC
Color Gray Properties Pressure Resistance / Transparency / Vacuum Use Temperature Range, Suction(℃) -10~50
Operating Temperature Range, Delivery Discharge(℃) -10~50

Additional Products in this Category

Tech Support