(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
TAC SD-A lightweight type. A hose with improved flexibility.
[Features]
· A TACSD-A lightweight type.
· Flexibility is improved due to the TACSD-A
Part Number |
---|
22104-25-[1-50/1] |
22104-32-[1-50/1] |
22104-38-[1-50/1] |
22104-50-[1-50/1] |
22104-65-[1-50/1] |
22104-75-[1-50/1] |
22104-100-[1-50/1] |
22104-125-[1-20/1] |
Loading...
Applicable Fluid | Water | Mounting Metal Pieces(Fittings etc.,) | No | Hose Material | Abrasion Resistant Rubber + Rigid PVC |
---|---|---|---|---|---|
Color | Transparency | Properties | Transparency / Flexibility / Vacuum | Use Temperature Range, Suction(℃) | -10~50 |
Operating Temperature Range, Delivery Discharge(℃) | -10~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy