(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Super Mini CA00 Type, Plug HP Type, General Commercial Use (Part Numbers)

Micro Super Mini CA00 Type, Plug HP Type, General Commercial Use
  • Volume Discount

Just insert the plug into the socket to connect. Made from brass and chrome plated for superior corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CA-00-HP-5X3
CA-00-HP-6X4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection tube I.D.
(mm)
Connection tube O.D.
(mm)
Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

10352
1 Piece(s)Available

8 Days or more

10464.5

Loading...

  1. 1

Basic Information

Types Standard Body Material Brass (BSBM) Seal Material No
Applicable Fluids Air Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type
Types of connection parts For hose connection Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments / Medical Equipment Operating Temperature Range(℃) -20::180
Operating Pressure Range(MPa) 0::0.98

Additional Products in this Category

Tech Support