(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting with Vibration Proof Standing Band (Electrogalvanized/Stainless Steel)

Vertical Pipe Fitting with Vibration Proof Standing Band (Electrogalvanized/Stainless Steel)
  • Volume Discount

Vibration proof auxiliary standing band for SGP pipes. Includes 10mm rubber

[Features]
· Vibration-proof auxiliary standing band for use with SGP pipes.
· Includes 3mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10341-0018
A10341-0022
A10341-0037
A10341-0041
A10341-0056
A10341-0075
A10341-0080
A10341-0094
A10341-0107
A10341-0111
A10341-0126
A10359-0012
A10359-0027
A10359-0031
A10359-0046
A10359-0065
A10359-0070
A10359-0084
A10359-0099
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15A1/221.7
1 Piece(s)Available

11 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

11 Days or more

30~Less than 40[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

11 Days or more

40~Less than 50[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 50[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

11 Days or more

60~Less than 70[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating50A260.5
1 Piece(s)Available

11 Days or more

70~Less than 80[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3
1 Piece(s)Available

11 Days or more

80~Less than 90[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating80A389.1
1 Piece(s)Available

11 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

13 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating125A5139.8
1 Piece(s)Available

15 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating150A6165.2
1 Piece(s)Available

13 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A1/221.7
1 Piece(s)Available

11 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo20A3/427.2
1 Piece(s)Available

11 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A134
1 Piece(s)Available

11 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo40A1 1/248.6
1 Piece(s)Available

11 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A260.5
1 Piece(s)Available

15 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A2 1/276.3
1 Piece(s)Available

11 Days or more

80~Less than 90[Stainless Steel] 304 Stainless SteelNo80A389.1

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Compatible Pipe Type SGP Carbon Steel Rubber Thickness(mm) 10
Qty.(piece) 1

Additional Products in this Category

Tech Support