(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Vibration-proof auxiliary hanging band for use with SGP piping.
· With 3mm rubber.
· Zinc electroplating finish
Part Number
Configured Part Number is shown.
A10175-0020
Types | Fittings for Vibration Proofing | Main fit tube(or application tube)outside diameter(mm) | 20~Less than 30 | Material | Steel |
---|---|---|---|---|---|
Applicable Pipe Type | SGP Pipe | Surface Treatment | Electrolytic Zinc Plating | Nominal Diameter (A) | 20A |
Nominal Diameter (B) | 3/4 | Compatible Pipe Outer Diameter(mm) | 27.2 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10175-0020 in the Suspending Piping Metal Fixture, Vibration Proof Hard Suspending Band series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy