(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Rubber pad offering high general utility in such areas as antivibration band and vibration damping proofing of equipment.
▪ Material: NR and CR
Part Number
Configured Part Number is shown.
A10310-0026
Types | Fitting-related Components for Vibration Proofing | Material | Natural Rubber (NR) | Length L(mm) | 1000 |
---|---|---|---|---|---|
Thickness t(mm) | 15 | Width W(mm) | 300 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10310-0026 in the Hanging Pipe Fittings - Anti-Vibration Pad Traditional series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy