(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Bracket, Vibration Proof CL Hanging Band and 3t Rubber (Zinc Plating/Stainless)

Piping Bracket, Vibration Proof CL Hanging Band and 3t Rubber (Zinc Plating/Stainless)
  • Volume Discount

[Features]
· Vibration-proof auxiliary hanging band for outer surface-coated steel pipes.
· Includes 3mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10177-0010
A10216-0010
A10216-0024
A10216-0039
A10216-0043
A10216-0058
A10216-0062
A10216-0077
A10216-0081
A10216-0096
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

16 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating15A1/225.7
1 Piece(s)Available

15 Days or more

20~Less than 30[Stainless Steel] Stainless SteelNo15A1/225.7
1 Piece(s)Available

15 Days or more

30~Less than 40[Stainless Steel] Stainless SteelNo20A3/431.2
1 Piece(s)Available

15 Days or more

30~Less than 40[Stainless Steel] Stainless SteelNo25A137.6
1 Piece(s)Available

15 Days or more

40~Less than 50[Stainless Steel] Stainless SteelNo32A1 1/446.3
1 Piece(s)Available

15 Days or more

50~Less than 60[Stainless Steel] Stainless SteelNo40A1 1/252.2
1 Piece(s)Available

15 Days or more

60~Less than 70[Stainless Steel] Stainless SteelNo50A264.1
1 Piece(s)Available

15 Days or more

70~Less than 80[Stainless Steel] Stainless SteelNo65A2 1/279.9
1 Piece(s)Available

15 Days or more

90~Less than 100[Stainless Steel] Stainless SteelNo80A392.7
1 Piece(s)Available

15 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo100A4118.3

Loading...

  1. 1

Basic Information

Types Fitting-related Components for Vibration Proofing Applicable Pipe Type Coating Steel Pipe Qty.(piece) 1

Additional Products in this Category

Tech Support