(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Vertical Piping Fitting Dip Vertical Band Series (SG/CU/SU)

Vertical Piping Fitting Dip Vertical Band Series (SG/CU/SU)
  • Volume Discount

Lantern-type standing band for SGP pipes, copper tubes, stainless steel thin tubes (SU Molco Pipe), and for electric insulation.

[Features]
· Lantern-type standing band for electric insulation.
· Flexible PVC coating.
· Excellent electric insulation protects the pipe surface from damage when coming into contact with supporting fitting.
· Use as indoor pipes up to 80°C normal temperature due to the physical property of flexible PVC.
· 125A or higher are hinge type (made-to-order).
· The band main body is made of SUS430 (125A or higher are made of steel).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10327-0019
A10327-0023
A10327-0038
A10327-0042
A10327-0057
A10327-0061
A10327-0076
A10327-0095
A10327-0108
A10327-0112
A10327-0127
A10328-0016
A10328-0035
A10328-0040
A10328-0054
A10328-0069
A10328-0073
A10328-0088
A10328-0092
A10328-0105
A10328-0110
A10328-0124
A10328-0139
A10328-0143
A10328-0158
A10328-0162
A10329-0013
A10329-0028
A10329-0032
A10329-0047
A10329-0051
A10329-0066
A10329-0090
A10329-0102
A10329-0117
A10329-0121
A10329-0136
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Compatible Pipe Type Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-1521.7
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-2027.2
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-2534
1 Piece(s)Available

8 Days or more

40~Less than 50[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-3242.7
1 Piece(s)Available

8 Days or more

40~Less than 50[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-4048.6
1 Piece(s)Available

10 Days or more

60~Less than 70[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-5060.5
1 Piece(s)Available

14 Days or more

70~Less than 80[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-6576.3
1 Piece(s)Available

14 Days or more

80~Less than 90[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-8089.1
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 430 Stainless Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-100114.3
1 Piece(s)Available

13 Days or more

100~Less than 200[Steel] Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-125139.8
1 Piece(s)Available

13 Days or more

100~Less than 200[Steel] Steel[Steel pipe / coated steel pipe] SGP Carbon SteelSG-150165.2
1 Piece(s)Available

8 Days or more

1~Less than 10[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-89.52
1 Piece(s)Available

8 Days or more

10~Less than 20[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-1012.7
1 Piece(s)Available

10 Days or more

10~Less than 20[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-1515.88
1 Piece(s)Available

10 Days or more

10~Less than 20[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-1919.05
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-2022.22
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper Pipe524.4
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-2528.58
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-3234.92
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-4041.28
1 Piece(s)Available

10 Days or more

50~Less than 60[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-5053.98
1 Piece(s)Available

11 Days or more

60~Less than 70[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-6566.68
1 Piece(s)Available

11 Days or more

70~Less than 80[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-8079.38
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 430 Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-100104.78
1 Piece(s)Available

13 Days or more

100~Less than 200[Steel] Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-125130.18
1 Piece(s)Available

13 Days or more

100~Less than 200[Steel] Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCu-150155.58
1 Piece(s)Available

8 Days or more

10~Less than 20[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-1315.88
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-2022.22
1 Piece(s)Available

8 Days or more

20~Less than 30[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-2528.58
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-3034
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-4042.7
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-5048.6
1 Piece(s)Available

11 Days or more

70~Less than 80[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-7576.3
1 Piece(s)Available

11 Days or more

80~Less than 90[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-8089.1
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 430 Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-100114.3
1 Piece(s)Available

13 Days or more

100~Less than 200[Steel] Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-125139.8
1 Piece(s)Available

13 Days or more

100~Less than 200[Steel] Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)Su-150165.2

Loading...

  1. 1

Basic Information

Types Vertical band Surface Treatment Plasticized Polyvinyl Chloride Coating Qty.(piece) 1

Additional Products in this Category

Tech Support