(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting with Elongated Hole welded T Support (Electrogalvanized/Stainless Steel)

Vertical Pipe Fitting with Elongated Hole welded T Support (Electrogalvanized/Stainless Steel)
  • Volume Discount

Foot mount for vertical bands. Plate-welded type

[Features]
· A foot mount for vertical bands.
· Plate-welded type.
· This product is available in 25, 32, 38, and 50-mm widths.
· This product material is thicker than the plate pressed type.
· Please use A pins, screws, etc. for attaching.
· Electrogalvanized finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10371-0017
A10371-0021
A10371-0036
A10371-0055
A10371-0060
A10371-0074
A10371-0089
A10371-0093
A10371-0106
A10371-0125
A10371-0130
A10371-0144
A10371-0159
A10371-0178
A10371-0182
A10371-0197
A10371-0200
A10371-0214
A10371-0229
A10371-0233
A10371-0248
A10371-0252
A10371-0267
A10390-0012
A10390-0027
A10390-0031
A10390-0046
A10390-0065
A10390-0070
A10390-0084
A10390-0099
A10390-0101
A10390-0116
A10390-0135
A10390-0140
A10390-0154
A10390-0173
A10390-0188
A10390-0192
A10390-0205
A10390-0210
A10390-0224
A10390-0239
A10390-0243
A10390-0258
A10390-0262
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Length H
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating5025
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating6025
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating8025
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating10025
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating12025
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15025
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20025
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating6032
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating8032
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating10032
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating12032
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15032
1 Piece(s)Available

12 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20032
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating8038
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating10038
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating12038
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15038
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20038
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating8050
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating10050
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating12050
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15050
1 Piece(s)Available

13 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20050
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless SteelNo5025
1 Piece(s)Available

14 Days or more

[Stainless Steel] 304 Stainless SteelNo6025
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless SteelNo8025
1 Piece(s)Available

14 Days or more

[Stainless Steel] 304 Stainless SteelNo10025
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless SteelNo12025
1 Piece(s)Available

14 Days or more

[Stainless Steel] 304 Stainless SteelNo15025
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless SteelNo20025
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo6032
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo8032
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless SteelNo10032
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo12032
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo15032
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo20032
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo8038
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo10038
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo12038
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo15038
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo20038
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless SteelNo8050
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo10050
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo12050
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo15050
1 Piece(s)Available

13 Days or more

[Stainless Steel] 304 Stainless SteelNo20050

Loading...

  1. 1

Basic Information

Types Related Components Qty.(piece) 1

Additional Products in this Category

Tech Support