(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·Use for support of piping. ·Trivalent chromate can be selected for the surface treatment.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | ||
Standard | With Protection Material | Main Body | Protection Material | |
KBND | KBNDD | Low Carbon Steel | Flexible PVC (White) | Trivalent Chromate |
KBNDS | - | 304 Stainless Steel | - | - |
Part Number |
KBND25A TGA2 |
Part Number | Applicable Pipe O.D. D | (L) | t | W | C | P | |||
Type | No. | KBND | KBNDS | KBNDD | |||||
Standard KBND KBNDS With Protection Material KBNDD | 10A | 17.3 | 73 | 1.8 | 2 | - | 25 | 45 | 20 |
15A | 21.7 | 77 | 0.6 | ||||||
20A | 27.2 | 84 | |||||||
25A | 34 | 88 | |||||||
32A | 42.7 | 98 | 0.8 | ||||||
40A | 48.6 | 104 | |||||||
50A | 60.5 | 116 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KBND10A |
KBND15A |
KBND20A |
KBND25A |
KBND32A |
KBND40A |
KBND50A |
KBNDD15A |
KBNDD20A |
KBNDD25A |
KBNDD32A |
KBNDD40A |
KBNDS10A |
KBNDS15A |
KBNDS20A |
KBNDS25A |
KBNDS32A |
KBNDS40A |
KBNDS50A |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy