(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Assembled band for the floating SGP pipe.
· Can be used for horizontal and vertical pipes.
· Use screws for fixture.
· Zinc electroplated finish.
Part Number
Configured Part Number is shown.
A10534-0014
Types | Floor Band | Main fit tube(or application tube)outside diameter(mm) | 20~Less than 30 | Material | Steel |
---|---|---|---|---|---|
Applicable Pipe Type | SGP Pipe | Surface Treatment | Electrolytic Zinc Plating | The size of diameter of steel pipe | 15A |
Compatible Pipe Outer Diameter(mm) | 21.7 | Dimension H(mm) | 35 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10534-0014 in the Floor Band, Assembled T-Type Band (for Steel Pipe) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy