(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Band, T-Type Band (for Steel Pipe) (A10533-0021)

Floor Band, T-Type Band (for Steel Pipe) A10533-0021
  • Volume Discount

[Features]
· Hinge type band for the floating SGP tube.
· Can be used for horizontal and vertical pipes.
· Use screws for fixture.
· Zinc electroplated finish.

PDF

Part Number

Configured Part Number is shown.

A10533-0021

 
Part Number
A10533-0021
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)
Dimension H
(mm)
1 Piece(s)Available

15 Days or more

20~Less than 3015A21.750

Loading...

  1. 1

Basic Information

Types Floor Band Material Steel Applicable Pipe Type SGP Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10533-0021 in the Floor Band, T-Type Band (for Steel Pipe) series.

Products like this...

Part Number
A10533-0017
A10533-0036
A10533-0055
A10533-0060
A10533-0074
A10533-0089
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)
Dimension H
(mm)
1 Piece(s)Available

15 Days or more

20~Less than 3015A21.735
1 Piece(s)Available

15 Days or more

20~Less than 3020A27.235
1 Piece(s)Available

15 Days or more

20~Less than 3020A27.250
1 Piece(s)Available

15 Days or more

30~Less than 4025A3435
1 Piece(s)Available

8 Days or more

30~Less than 4025A3450
1 Piece(s)Available

15 Days or more

40~Less than 5032A42.750

Additional Products in this Category

Tech Support