(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Pipe Fixture Dip Hanging Tongue Not Included (SG / CU / SU)

Hanging Pipe Fixture  Dip Hanging Tongue Not Included (SG / CU / SU)
  • Volume Discount

This is a lantern-type hanging band for use with SGP piping, copper piping, stainless steel thin-walled piping (SU Moruko piping) and electrical insulation.
Soft PVC Coating

[Features]
· Lantern-type hanging band for electric insulation.
- A10148: Dip SG suspension holder not included, for SGP Piping.
- A10150: Dip CU suspension holder, for copper piping.
- A10153: Dip SU suspension holder not included, for stainless steel thin-walled piping (SU Moruko piping).
· Excellent electrical insulation so as to protect the pipe surface from getting damaged when coming into contact with the support fitting.
· Use as an indoor pipe at up to a normal temperature of 80°C due to the physical properties of flexible PVC.
- 125A or higher correspond to hinge type products (made-to-order).
· The band unit is made of SUS430. (125A and above corresponds to iron products.)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10148-0018
A10148-0022
A10148-0037
A10148-0041
A10148-0056
A10148-0075
A10148-0080
A10148-0094
A10148-0107
A10148-0111
A10148-0126
A10150-0016
A10150-0035
A10150-0040
A10150-0054
A10150-0069
A10150-0073
A10150-0088
A10150-0092
A10150-0105
A10150-0110
A10150-0124
A10150-0139
A10150-0143
A10150-0162
A10153-0018
A10153-0022
A10153-0037
A10153-0041
A10153-0056
A10153-0075
A10153-0080
A10153-0094
A10153-0107
A10153-0111
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Applicable Pipe Type Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

14 Days or more

20~Less than 30[Stainless Steel] Stainless SteelSGP PipeSG-1521.7
1 Piece(s)Available

11 Days or more

20~Less than 30[Stainless Steel] Stainless SteelSGP PipeSG-2027.2
1 Piece(s)Available

14 Days or more

30~Less than 40[Stainless Steel] Stainless SteelSGP PipeSG-2534
1 Piece(s)Available

14 Days or more

40~Less than 50[Stainless Steel] Stainless SteelSGP PipeSG-3242.7
1 Piece(s)Available

11 Days or more

40~Less than 50[Stainless Steel] Stainless SteelSGP PipeSG-4048.6
1 Piece(s)Available

14 Days or more

60~Less than 70[Stainless Steel] Stainless SteelSGP PipeSG-5060.5
1 Piece(s)Available

14 Days or more

70~Less than 80[Stainless Steel] Stainless SteelSGP PipeSG-6576.3
1 Piece(s)Available

14 Days or more

80~Less than 90[Stainless Steel] Stainless SteelSGP PipeSG-8089.1
1 Piece(s)Available

14 Days or more

100~Less than 200[Stainless Steel] Stainless SteelSGP PipeSG-100114.3
1 Piece(s)Available

13 Days or more

100~Less than 200SteelSGP PipeSG-125139.8
1 Piece(s)Available

13 Days or more

100~Less than 200SteelSGP PipeSG-150165.2
1 Piece(s)Available

13 Days or more

1~Less than 10[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-89.52
1 Piece(s)Available

13 Days or more

10~Less than 20[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-1012.7
1 Piece(s)Available

15 Days or more

10~Less than 20[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-1515.88
1 Piece(s)Available

15 Days or more

10~Less than 20[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-1919.05
1 Piece(s)Available

15 Days or more

20~Less than 30[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-2022.22
1 Piece(s)Available

13 Days or more

20~Less than 30[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper Pipe525.4
1 Piece(s)Available

15 Days or more

20~Less than 30[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-2528.58
1 Piece(s)Available

15 Days or more

30~Less than 40[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-3234.92
1 Piece(s)Available

15 Days or more

40~Less than 50[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-4041.28
1 Piece(s)Available

15 Days or more

50~Less than 60[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-5053.98
1 Piece(s)Available

15 Days or more

60~Less than 70[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-6566.68
1 Piece(s)Available

15 Days or more

70~Less than 80[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-8079.38
1 Piece(s)Available

15 Days or more

100~Less than 200[Stainless Steel] Stainless Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-100104.78
1 Piece(s)Available

20 Days or more

100~Less than 200Steel[Copper Pipe / Coated Copper Pipe] Copper PipeCU-150155.58
1 Piece(s)Available

14 Days or more

10~Less than 20[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-1315.88
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-2022.22
1 Piece(s)Available

14 Days or more

20~Less than 30[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-2528.58
1 Piece(s)Available

14 Days or more

30~Less than 40[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-3034
1 Piece(s)Available

10 Days or more

40~Less than 50[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-4042.7
1 Piece(s)Available

15 Days or more

40~Less than 50[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-5048.6
1 Piece(s)Available

15 Days or more

60~Less than 70[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-6060.5
1 Piece(s)Available

15 Days or more

70~Less than 80[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-7576.3
1 Piece(s)Available

15 Days or more

80~Less than 90[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-8089.1
1 Piece(s)Available

15 Days or more

100~Less than 200[Stainless Steel] Stainless Steel[Stainless Steel Pipe] Stainless Steel Thin Wall Tube(SU Molcho Pipe)SU-100114.3

Loading...

  1. 1

Basic Information

Types Hanging Band Surface Treatment No Qty.(piece) 1

Additional Products in this Category

Tech Support