(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Band Set Floor (Electro-Galvanized/Stainless Steel)

Floor Band Set Floor (Electro-Galvanized/Stainless Steel)
  • Volume Discount

[Features]
· Level adjustment band for drainage pipes (SGP and VP).
· Other H dimensions are also available.
· Contact us for more information.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A13531-0016
A13531-0035
A13531-0040
A13531-0054
A13531-0069
A13531-0073
A13531-0088
A13531-0092
A13531-0105
A13531-0110
A13531-0124
A13531-0139
A13531-0143
A13531-0158
A13531-0162
A13531-0177
A13531-0181
A13531-0196
A13531-0820
A15367-0214
A15367-0229
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)
Length H
(mm)
Level Range
(mm)
1 Piece(s)Available

8 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating40A48.612033~110
1 Piece(s)Available

10 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating40A48.615033~140
1 Piece(s)Available

10 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A60.512039~110
1 Piece(s)Available

10 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A60.515039~140
1 Piece(s)Available

9 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A76.312047~110
1 Piece(s)Available

10 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A76.315047~140
1 Piece(s)Available

10 Days or more

80~Less than 90Steel[Zinc Plating] Electrolytic Zinc Plating80A89.112053~110
1 Piece(s)Available

8 Days or more

80~Less than 90Steel[Zinc Plating] Electrolytic Zinc Plating80A89.115053~140
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A114.312062~110
1 Piece(s)Available

8 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A114.315062~140
1 Piece(s)Available

15 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating15A21.712020~110
1 Piece(s)Available

15 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating20A27.212020~110
1 Piece(s)Available

15 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A3412025~110
1 Piece(s)Available

15 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A42.712030~110
1 Piece(s)Available

9 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating15A21.715020~140
1 Piece(s)Available

10 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating20A27.215020~140
1 Piece(s)Available

8 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A3415025~140
1 Piece(s)Available

10 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A42.715030~140
1 Piece(s)Available

15 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150A165.218088~170
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo125A139.818075~170
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo150A165.218088~170

Loading...

  1. 1

Basic Information

Types Floor Band Applicable Pipe Type SGP/VP Tube Qty.(piece) 1

Additional Products in this Category

Tech Support