(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band Stainless Steel CL Saddle

Saddle Band Stainless Steel CL Saddle
  • Volume Discount

Saddle band for outer surface-coated steel pipes

[Features]
· Saddle band for outer-surface coated steel pipes.
· Use A pins, screws, etc. to fix in place.
· Made of SUS304

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10455-0019
A10455-0023
A10455-0038
A10455-0042
A10455-0057
A10455-0061
A10455-0076
A10455-0095
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

20 to Less than 3015A1/225.7
1 Piece(s)Available

15 Days or more

30 to Less than 4020A3/431.2
1 Piece(s)Available

8 Days or more

30 to Less than 4025A137.6
1 Piece(s)Available

11 Days or more

40 to Less than 5032A1 1/446.3
1 Piece(s)Available

16 Days or more

50 to Less than 6040A1 1/252.2
1 Piece(s)Available

14 Days or more

60 to Less than 7050A264.1
1 Piece(s)Available

15 Days or more

70 to Less than 8065A2 1/279.9
1 Piece(s)Available

15 Days or more

90 to Less than 10080A392.7

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Coating Steel Pipe Material Stainless Steel
Surface Treatment No Qty.(piece) 1

Additional Products in this Category

Tech Support