(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Band Plate with TN Set Floor Nut (Electrogalvanized/Stainless Steel)

Floor Band Plate with TN Set Floor Nut (Electrogalvanized/Stainless Steel)
  • Volume Discount

Level adjustment band for drainage pipe (fire resistant double layer pipe). All screws can be replaced.

[Features]
· Level adjustment band for drainage pipe (fire resistant double layer pipe).
· All screws can be replaced.
· Other H dimension specifications are also available.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A13577-0015
A13577-0020
A13577-0034
A13577-0049
A13577-0053
A13577-0068
A13577-0072
A13577-0087
A13577-0091
A13577-0104
A15957-0013
A15957-0028
A15957-0032
A15957-0047
A15957-0051
A15957-0066
A15957-0085
A15957-0090
A15957-0102
A15957-0117
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)
Length H
(mm)
Level Range
(mm)
1 Piece(s)Available

10 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating40A6312037~110
1 Piece(s)Available

10 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating50A7612043~110
1 Piece(s)Available

10 Days or more

90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating65A9212051~110
1 Piece(s)Available

11 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating75A10612058~110
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A13212071~110
1 Piece(s)Available

10 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating40A6315037~140
1 Piece(s)Available

10 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating50A7615043~140
1 Piece(s)Available

10 Days or more

90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating65A9215051~140
1 Piece(s)Available

11 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating75A10615058~140
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A13215071~140
1 Piece(s)Available

11 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo40A6312037~110
1 Piece(s)Available

12 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo50A7612043~110
1 Piece(s)Available

11 Days or more

90~Less than 100[Stainless Steel] 304 Stainless SteelNo65A9212051~110
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo75A10612058~110
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100A13212071~110
1 Piece(s)Available

11 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo40A6315037~140
1 Piece(s)Available

8 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo50A7615043~140
1 Piece(s)Available

11 Days or more

90~Less than 100[Stainless Steel] 304 Stainless SteelNo65A9215051~140
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo75A10615058~140
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100A13215071~140

Loading...

  1. 1

Basic Information

Types Floor Band Applicable Pipe Type Fire Resistant Dual Pipes Qty.(piece) 1

Additional Products in this Category

Tech Support