(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Band TN Set Floor (Electro-Galvanized/Stainless Steel)

Floor Band TN Set Floor (Electro-Galvanized/Stainless Steel)
  • Volume Discount

[Features]
· Level adjustment band for drainage pipes (fire-resistant double-layer pipes).
· Other H dimensions are also available.
· Contact us for more information.
· Electro-Galvanized Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A13532-0013
A13532-0028
A13532-0032
A13532-0047
A13532-0051
A13532-0066
A13532-0085
A13532-0090
A13532-0102
A13532-0117
A13532-0456
A13532-0475
A15368-0122
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)
Length H
(mm)
Level Range
(mm)
1 Piece(s)Available

14 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating40A6312037~110
1 Piece(s)Available

8 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating40A6315037~140
1 Piece(s)Available

8 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating50A7612043~110
1 Piece(s)Available

10 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating50A7615043~140
1 Piece(s)Available

10 Days or more

90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating65A9212051~110
1 Piece(s)Available

16 Days or more

90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating65A9215051~140
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating75A10612058~110
1 Piece(s)Available

15 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating75A10615058~140
1 Piece(s)Available

15 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A13212071~110
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A13215071~140
1 Piece(s)Available

8 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125A15918085~170
1 Piece(s)Available

25 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150A18718099~170
1 Piece(s)Available

9 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo125A15918085~170

Loading...

  1. 1

Basic Information

Types Floor Band Applicable Pipe Type Fire Resistant Dual Pipes Qty.(piece) 1

Additional Products in this Category

Tech Support