(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Piping Bracket with No TNF Hanging Turnbuckle (Part Numbers)

Hanging Piping Bracket with No TNF Hanging Turnbuckle
  • Volume Discount

Hinged Suspended Band for Fireproof Double-Layer Piping (FDP)

[Features]
· Hinge type suspended band for fire-proof two-layer piping (FDP).
· Note that the outer diameter of the pipe may vary depending on the pipe manufacturer.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A14203-0010
A14203-0024
A14203-0039
A14203-0043
A14203-0058
A14203-0062
A14203-0077
A14203-0081
A14203-0096
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

14 Days or more

60~Less than 704060~61
1 Piece(s)Available

14 Days or more

70~Less than 805073
1 Piece(s)Available

14 Days or more

80~Less than 906589
1 Piece(s)Available

14 Days or more

100~Less than 20075102
1 Piece(s)Available

14 Days or more

100~Less than 200100128~129
1 Piece(s)Available

11 Days or more

100~Less than 200125155~156
1 Piece(s)Available

11 Days or more

100~Less than 200150183
1 Piece(s)Available

13 Days or more

40~Less than 502545
1 Piece(s)Available

13 Days or more

50~Less than 603051

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type Fire Resistant Dual Pipes
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support