(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Shaped Metal Fitting U Bolt for CL (Colored Chromate Coating/Stainless Steel)

U-Shaped Metal Fitting U Bolt for CL (Colored Chromate Coating/Stainless Steel)
  • Volume Discount

[Features]
- U bolt for the outer surface coated steel pipe
· Colored chromate plated finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10607-0012
A10607-0027
A10607-0031
A10607-0046
A10607-0065
A10607-0070
A10607-0084
A10607-0099
A10607-0101
A10607-0116
A10607-0135
A10623-0016
A10623-0035
A10623-0040
A10623-0054
A10623-0069
A10623-0073
A10623-0088
A10623-0092
A10623-0105
A10623-0124
A10623-0139
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

10 Days or more

20~Less than 30SteelColored Chromate Coating.15A1/225.7
1 Piece(s)Available

10 Days or more

30~Less than 40SteelColored Chromate Coating.20A3/431.2
1 Piece(s)Available

10 Days or more

30~Less than 40SteelColored Chromate Coating.25A137.6
1 Piece(s)Available

12 Days or more

40~Less than 50SteelColored Chromate Coating.32A1 1/446.3
1 Piece(s)Available

10 Days or more

50~Less than 60SteelColored Chromate Coating.40A1 1/252.2
1 Piece(s)Available

10 Days or more

60~Less than 70SteelColored Chromate Coating.50A264.1
1 Piece(s)Available

12 Days or more

70~Less than 80SteelColored Chromate Coating.65A2 1/279.9
1 Piece(s)Available

10 Days or more

90~Less than 100SteelColored Chromate Coating.80A392.7
1 Piece(s)Available

10 Days or more

100~Less than 200SteelColored Chromate Coating.100A4118.3
1 Piece(s)Available

11 Days or more

100~Less than 200SteelColored Chromate Coating.125A5143.8
1 Piece(s)Available

11 Days or more

100~Less than 200SteelColored Chromate Coating.150A6170.2
1 Piece(s)Available

10 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A1/225.7
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo20A3/431.2
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A137.6
1 Piece(s)Available

8 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/446.3
1 Piece(s)Available

8 Days or more

50~Less than 60[Stainless Steel] 304 Stainless SteelNo40A1 1/252.2
1 Piece(s)Available

10 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A264.1
1 Piece(s)Available

10 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A2 1/279.9
1 Piece(s)Available

10 Days or more

90~Less than 100[Stainless Steel] 304 Stainless SteelNo80A392.7
1 Piece(s)Available

10 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100A4118.3
1 Piece(s)Available

15 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo150A6170.2
1 Piece(s)Available

15 Days or more

200~Less than 300[Stainless Steel] 304 Stainless SteelNo200A8221.3

Loading...

  1. 1

Basic Information

Types U-Bolt Applicable Pipe Type Outer Surface Coated Steel Pipe Qty.(piece) 1

Additional Products in this Category

Tech Support