(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Line Cup FR-Type

Free Line Cup FR-Type
  • Volume Discount

Coupler for 2 port type (fixed) branch pipe.

[Features]
· Liquids flow from socket side to plug side.
· Separating the socket and pipe after coupling is very easy.
· If used for air piping, compressor life will be extended and power consumption will be reduced.

Part Number

Configured Part Number is shown.

FR2

Part Number
FR2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Branch Body Material Aluminum Seal Material Nitrile Rubber
Applicable Fluids Water / Air Plug (Male) / Socket (Female) Socket (female) Structure of Valve Single Passage Opening Closing Type
Types of connection parts One-Touch Connectors Operating Environment/Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) ::0.98 Minimum Sectional Area(mm2) 35.1

Please check the type/dimensions/specifications of the part FR2 in the Free Line Cup FR-Type series.

Additional Products in this Category

Tech Support