(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Auto Cup SPH070 Type, Plug

High Pressure Auto Cup SPH070 Type, Plug
  • Volume Discount

A coupler for use in high-pressure hydraulic piping.

[Features]
· The SPH-type was developed especially for high-pressure hydraulic pipe fittings.
· The product's superior performance and safety have been verified via a million-iteration impulse test.
· Durability: Product withstood 250, 000 iterations in an attachment and removal test.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PH-270
PH-370
PH-470
PH-670
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

Rc1/421
1 Piece(s)Available

8 Days or more

Rc3/837
1 Piece(s)Available

13 Days or more

Rc1/277
1 Piece(s)Available

13 Days or more

Rc3/4146

Loading...

  1. 1

Basic Information

Types Standard Body Material Special Carbon Steel Seal Material Nitrile Rubber
Applicable Fluids Oil Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Double passages opening closing type
Types of connection parts Female Threaded Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) ::20.6

Additional Products in this Category

Tech Support