(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The SPH-type was developed especially as a high-pressure hydraulic pipe fitting.
· Applications = hydraulic equipment/rolling machine circuits/industrial machinery/hydraulic plant circuits/aircraft/agricultural machinery/other.
· Performance = Excellent performance and safety verified by one million impulse test.
· Durability = Withstood 250, 000 times attachment and removal test.
Part Number
Configured Part Number is shown.
PH-250
Types | Standard | Body Material | Special Carbon Steel | Seal Material | Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluids | Oil | Plug (Male) / Socket (Female) | Plug (Male) | Structure of Valve | Double passages opening closing type |
Types of connection parts | Female Threaded | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery | Operating Temperature Range(℃) | -20::80 |
Operating Pressure Range(MPa) | ::20.6 |
Please check the type/dimensions/specifications of the part PH-250 in the High Pressure Auto Cup SPH050 Type, Plug series.
Part Number |
---|
PH-450 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy