(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Pin - SSP Series

Snap Pin - SSP Series
  • Volume Discount

•Type : Hairpin
•Material : Steel
For complete product overview and details on Snap Pin see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
SSP-4-3W
SSP-5-3W
SSP-6-3W
SSP-8-3W
SSP-10-3W
SSP-12-3W
SSP-14-3W
SSP-16-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Shaft/Hole Diameter
(mm)
Outer Diameter d
(φ)
Length L
(mm)
1 Piece(s)Available

8 Days or more

104116.3
1 Piece(s)Available

8 Days or more

105117.9
1 Piece(s)Available

8 Days or more

1061.221.2
1 Piece(s)Available

8 Days or more

1081.627.7
1 Piece(s)Available

8 Days or more

10101.832.6
1 Piece(s)Available

8 Days or more

10121.835.8
1 Piece(s)Available

8 Days or more

1014240.6
1 Piece(s)Available

8 Days or more

1016243.8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Shaft/Hole Diameter
(mm)
Outer Diameter d
(φ)
Length L
(mm)

Loading...

  1. 1

Basic Information

Type Snap Pin Material Steel Min. Qty of Sale Low Quantity (can be purchased from one)
Surface Treatment Zinc Plating Trivalent Chromate

Additional Products in this Category

Tech Support