(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Pin - KS Series【1-200 Pieces Per Package】

Snap Pin - KS Series
  • Volume Discount

•Type : Cotter Pins
•Material : Steel
For complete product overview and details on Snap Pin see the sections below:

Part Number

Configured Part Number is shown.

Part Number
KS8-A-3W
KS8-A-C
KS10-A-C
KS12-A-3W
KS12-A-C
KS14-A-3W
KS16-A-3W
KS18-A-3W
KS18-A-C
KS20-A-3W
KS20-A-C
KS22-A-C
KS-AM10-A-3W
KS-AM14-A-C
KS-AM22-A-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable Shaft/Hole Diameter
(mm)
Min. Qty of Sale Length L
(mm)
Surface Treatment
1 Piece(s)Available

8 Days or more

108Low Quantity (can be purchased from one)33Trivalent White
1 Piece(s)Available

8 Days or more

-8Low Quantity (can be purchased from one)33Chromate
1 Piece(s)Available

8 Days or more

-10Low Quantity (can be purchased from one)38Chromate
1 Piece(s)Available

8 Days or more

1012Low Quantity (can be purchased from one)53Trivalent White
1 Piece(s)Available

Same day

Stock

-12Low Quantity (can be purchased from one)53Chromate
1 Piece(s)Available

8 Days or more

1014Low Quantity (can be purchased from one)62Trivalent White
1 Piece(s)Available

8 Days or more

1016Low Quantity (can be purchased from one)64Trivalent White
1 Piece(s)Available

8 Days or more

1018Low Quantity (can be purchased from one)73Trivalent White
1 Piece(s)Available

8 Days or more

-18Low Quantity (can be purchased from one)73Chromate
1 Piece(s)Available

8 Days or more

1020Low Quantity (can be purchased from one)95Trivalent White
1 Piece(s)Available

8 Days or more

-20Low Quantity (can be purchased from one)95Chromate
1 Piece(s)Available

8 Days or more

-22Low Quantity (can be purchased from one)95Chromate
1 Piece(s)Available

8 Days or more

1010Low Quantity (can be purchased from one)38Trivalent White

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-14Box/package62Chromate
1 Piece(s)Available

8 Days or more

1022Low Quantity (can be purchased from one)95Trivalent White
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable Shaft/Hole Diameter
(mm)
Min. Qty of Sale Length L
(mm)
Surface Treatment

Loading...

  1. 1

Basic Information

Type Snap Pin Material SWRH57~82A or B Equivalent

Additional Products in this Category

Tech Support