(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Crescent Shaped Retaining Ring

Crescent Shaped Retaining Ring
  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: Crescent Shape
•Min. Qty of Sale: Sold Individually (No min. qty)
•Retaining Ring Type: External

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5103-12-3W
5103-12-SUS
5103-18
5103-18-3W
5103-21
5103-21-3W
5103-21-SUS
5103-25
5103-25-3W
5103-25-SUS
5103-31
5103-31-3W
5103-37
5103-37-3W
5103-40-3W
5103-43-3W
5103-46-3W
5103-50-3W
5103-56
5103-56-3W
5103-81
5103-81-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment
1 Piece(s)

10 Days or more

10Steel3.23.22.692.69Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Stainless Steel3.23.22.692.69No
1 Piece(s)Available

9 Days or more

10Steel4.84.84.194.19Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel4.84.84.194.19Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Steel5.65.64.94.9Phosphate coated
1 Piece(s)Available

8 Days or more

10Steel5.65.64.94.9Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Stainless Steel5.65.64.94.9No
1 Piece(s)Available

9 Days or more

10Steel6.46.45.595.59Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel6.46.45.595.59Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Stainless Steel6.46.45.595.59No
1 Piece(s)Available

9 Days or more

10Steel7.97.97.017.01Phosphate coated
1 Piece(s)Available

8 Days or more

10Steel7.97.97.017.01Zinc Plating Trivalent Chromate
1 Piece(s)Available

10 Days or more

10Steel9.59.58.518.51Phosphate coated
1 Piece(s)Available

8 Days or more

10Steel9.59.58.518.51Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Steel10.310.39.259.25Zinc Plating Trivalent Chromate
1 Piece(s)Available

10 Days or more

10Steel11.111.19.989.98Zinc Plating Trivalent Chromate
1 Piece(s)Available

10 Days or more

10Steel11.911.910.6910.69Zinc Plating Trivalent Chromate
1 Piece(s)Available

9 Days or more

10Steel12.712.711.4311.43Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Steel14.314.312.8812.88Phosphate coated
1 Piece(s)Available

8 Days or more

10Steel14.314.312.8812.88Zinc Plating Trivalent Chromate
1 Piece(s)Available

10 Days or more

10Steel20.620.618.5918.59Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel20.620.618.5918.59Zinc Plating Trivalent Chromate

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape Crescent Shaped Retaining Ring Min. Qty of Sale Low Quantity (can be purchased from one)
Retaining Ring Type Outer Ring Stopper Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Tech Support