(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CS Type Retaining Ring

CS Type Retaining Ring
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: Push Nut (For Shaft)
•Material: Steel
•Min. Qty of Sale: Sold Individually (No min. qty)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSTW-2
CSTW-2-SUS
CSTW-2.4
CSTW-2.4-SUS
CSTW-3
CSTW-3-SUS
CSTW-3.5
CSTW-4
CSTW-4-SUS
CSTW-4.5
CSTW-5
CSTW-5-SUS
CSTW-6
CSTW-6-SUS
CSTW-8
CSTW-8-SUS
CSTW-10
CSTW-10-SUS
CSTW-12
CSTW-12-SUS
CSTW-14
CSTW-14-SUS
CSTW-16
CSTW-16-SUS
CSTW-18
CSTW-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)
1 Piece(s)Available

9 Days or more

10Steel2--2Phosphate coated1.92
1 Piece(s)Available

10 Days or more

10Stainless Steel21.922No--
1 Piece(s)Available

8 Days or more

10Steel2.4--2.4Phosphate coated2.22.4
1 Piece(s)Available

10 Days or more

10Stainless Steel2.42.22.42.4No--
1 Piece(s)Available

9 Days or more

10Steel3--3Phosphate coated2.83
1 Piece(s)Available

9 Days or more

10Stainless Steel32.833No--
1 Piece(s)Available

9 Days or more

10Steel3.5--3.5Phosphate coated3.33.5
1 Piece(s)Available

9 Days or more

10Steel4--4Phosphate coated3.84
1 Piece(s)Available

8 Days or more

10Stainless Steel43.844No--
1 Piece(s)Available

10 Days or more

10Steel4.5--4.5Phosphate coated4.34.5
1 Piece(s)Available

9 Days or more

10Steel5--5Phosphate coated4.85
1 Piece(s)Available

9 Days or more

10Stainless Steel54.855No--
1 Piece(s)Available

8 Days or more

10Steel6--6Phosphate coated5.86
1 Piece(s)Available

9 Days or more

10Stainless Steel65.866No--
1 Piece(s)Available

9 Days or more

10Steel8--8Phosphate coated7.88
1 Piece(s)Available

9 Days or more

10Stainless Steel87.888No--
1 Piece(s)Available

9 Days or more

10Steel10--10Phosphate coated9.810
1 Piece(s)Available

10 Days or more

10Stainless Steel109.81010No--
1 Piece(s)Available

9 Days or more

10Steel12--12Phosphate coated11.812
1 Piece(s)Available

9 Days or more

10Stainless Steel1211.81212No--
1 Piece(s)Available

9 Days or more

10Steel14--14Phosphate coated13.814
1 Piece(s)Available

9 Days or more

10Stainless Steel1413.81414No--
1 Piece(s)Available

9 Days or more

10Steel16--16Phosphate coated15.816
1 Piece(s)Available

10 Days or more

10Stainless Steel1615.81616No--
1 Piece(s)Available

10 Days or more

10Steel18--18Phosphate coated17.818
1 Piece(s)Available

9 Days or more

10Steel20--20Phosphate coated19.820

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Min. Qty of Sale Low Quantity (can be purchased from one)
Retaining Ring Type Outer Ring Stopper Attaching Style Push-In (Insertion) Product Types Retaining Ring

Additional Products in this Category

Tech Support