(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Adjustable Lock Nut【1,000 Pieces Per Package】

Adjustable Lock Nut
  • Volume Discount

[Nominal] 3, 4
For complete product overview and details on Adjustable Lock Nut see the sections below:

Part Number

Configured Part Number is shown.

ALN-3

Part Number
ALN-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Material Steel
Min. Qty of Sale Box/package Retaining Ring Type Outer Ring Stopper Attaching Style Push-In (Insertion)

Please check the type/dimensions/specifications of the part ALN-3 in the Adjustable Lock Nut series.

Additional Products in this Category

Tech Support