(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Type Retaining Ring Stack【200 Pieces Per Package】

U Type Retaining Ring Stack
  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: U Shape
•Material: Steel
•Min. Qty of Sale: Box/Package

Part Number

Configured Part Number is shown.

Part Number
US-4
US-5
US-5-3W
US-6
US-6-3W
US-7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10454.084No

200 Pieces Per Package

1 Pack(s)Available

13 Days or more

10565.15Phosphate coated

200 Pieces Per Package

1 Pack(s)Available

13 Days or more

10565.15Trivalent White

200 Pieces Per Package

1 Pack(s)Available

13 Days or more

10676.16Phosphate coated

200 Pieces Per Package

1 Pack(s)Available

13 Days or more

10676.16Trivalent White

200 Pieces Per Package

1 Pack(s)Available

13 Days or more

10787.17Phosphate coated
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape U Shaped Retaining Rings Material Steel
Min. Qty of Sale Box/package Retaining Ring Type Outer Ring Stopper Attaching Style Snap-in(inserted)
Product Types Retaining Ring Stack unit 200 in a stack

Additional Products in this Category

Tech Support