(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A retaining ring that doesn't require grooving on the shaft.
· Insert from the direction of thrust.
Part Number
Configured Part Number is shown.
TSN-3-SUS
Type | Thrust Direction Mount (for Shaft) | Shape | Push Nut for Axis |
---|---|---|---|
Material | Steel | Min. Qty of Sale | Low Quantity (can be purchased from one) |
Retaining Ring Type | Outer Ring Stopper | Attaching Style | Push-In (Insertion) |
RoHS | 10 | - | - |
Type | Thrust Direction Mount (for Shaft) | Shape | Push Nut for Axis | Material | Steel |
---|---|---|---|---|---|
Min. Qty of Sale | Low Quantity (can be purchased from one) | Retaining Ring Type | Outer Ring Stopper | Attaching Style | Push-In (Insertion) |
Please check the type/dimensions/specifications of the part TSN-3-SUS in the T-Type Speed Nut series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy