(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Curved Spring Washer - MB Series【1-1,000 Pieces Per Package】

Curved Spring Washer - MB Series
  • Volume Discount

A flat washer bent into an arch shape.
[Features]
· A flat washer bent into an arch shape that generates load through bending.
· Type: spring washer.
[Applications]
· Ideal for preventing loosening of screws.

PDF

Part Number

Configured Part Number is shown.

Bent Washer Dimensions and Specifications

Bent Washer: Related Images

Outline Drawing

Unit: mm

Size No.dDHt
Basic DimensionsToleranceBasic DimensionsToleranceBasic DimensionsTolerance
MB-17111.7+0.2
-0.1
3.7±0.20.6±0.20.1
MB-32123.26.510.15
MB-40014.1101.30.2
MB-42014.2101.20.25
MB-43014.36.81.20.15
MB-43024.381.20.3
MB-50115±0.27.91.20.15
MB-52115.2101.25±0.250.1
MB-53015.3101.4±0.20.3
MB-62016.2111.20.2
MB-62036.2111.40.15
MB-63016.3111.50.4
MB-65116.59.81.20.5
MB-75017.515±0.32.5±0.30.3
MB-83028.5152.30.5
MB-85018.51630.4
MB-1251112.5±0.316.82.20.4
MB-1590015.9201.30.25


Material: spring steel specifications

  • Hardness: 40 to 50 HRC
  • Surface treatment: ACP (phosphate coating)
Part Number
MB-4301
MB-4302
MB-5011
MB-5301
MB-6203
MB-6301
MB-6511-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSTypes (Applications) Material Surface Treatment I.D. d
(mm)
Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) Type, Spring Washers O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10Loosening preventionSteelParker4.30.15Low Quantity Available beginning with 1 pc.S65CPhosphate coatedBending washer6.8
1 Piece(s)Available

8 Days or more

10Loosening preventionSteelParker4.30.3Low Quantity Available beginning with 1 pc.S65CPhosphate coatedBending washer8
1 Piece(s)Available

8 Days or more

10Loosening preventionSteelParker50.15Low Quantity Available beginning with 1 pc.S65CPhosphate coatedBending washer7.9
1 Piece(s)Available

8 Days or more

10Loosening preventionSteelParker5.30.3Low Quantity Available beginning with 1 pc.S65CPhosphate coatedBending washer10
1 Piece(s)Available

8 Days or more

10Loosening preventionSteelParker6.20.15Low Quantity Available beginning with 1 pc.S65CPhosphate coatedBending washer11
1 Piece(s)Available

8 Days or more

10Loosening preventionSteelParker6.30.4Low Quantity Available beginning with 1 pc.S65CPhosphate coatedBending washer11

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-Stainless Steel-6.50.5Box/package--Wave Washer9.8

Loading...

  1. 1
 

Basic Information

Type Spring Washer

Additional Products in this Category

Tech Support