(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

External-Tooth Lock Washer - JIS【1-60,000 Pieces Per Package】

External-Tooth Lock Washer - JIS
  • Volume Discount

•Type: Toothed Washer
•Type (Applications): Threadlocker Adhesive
•Material: Steel: S50C~S70C
•Hardened: Provided

Part Number

Configured Part Number is shown.

Part Number
TWA-1/2-3W
TWA-3-3W
TWA-3/8-3W
TWA-3-N
TWA-3-NPB
TWA-3-PB
TWA-3.5-3W
TWA-4-3W
TWA-4-N
TWA-4-NPB
TWA-4-PB
TWA-5-3W
TWA-5-N
TWA-5-NPB
TWA-6-3W
TWA-6-N
TWA-6-NPB
TWA-6-PB
TWA-7-3W
TWA-8-3W
TWA-8-N
TWA-8-NPB
TWA-8-PB
TWA-10-3W
TWA-10-N
TWA-12-3W
TWA-12-N
TWA-14-3W
TWA-16-3W
TWA-18-3W
TWA-18-N
TWA-20-3W
TWA-20-N
TWA-22-3W
TWA-22-N
TWA-24-3W
TWA-30-3W
TWB-1/2-3W
TWB-2-3W
TWB-2-N
TWB-2.6-3W
TWB-2.6-NPB
TWB-3-3W
TWB-3-N
TWB-3-PB
TWB-4-3W
TWB-4-N
TWB-4-NPB
TWB-4-PB
TWB-5-3W
TWB-5-N
TWB-5-NPB
TWB-5-PB
TWB-6-3W
TWB-6-N
TWB-6-NPB
TWB-6-PB
TWB-8-3W
TWB-8-N
TWB-8-NPB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) Type, Toothed Washer O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate13-1/21Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile22.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile6.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate9.8-3/80.9Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile17.5
1 Piece(s)

8 Days or more

10[Steel] SteelNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile6.5
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.-Temper colorInternal Teeth Profile6.5
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No3.23-0.45Low Quantity Available beginning with 1 pc.-[Not Provided] FabricInternal Teeth Profile6.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate3.73.5-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile-
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile8.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile8.5
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating4.34-0.45Low Quantity Available beginning with 1 pc.-[Not Provided] FabricInternal Teeth Profile8.5
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HTemper color4.34-0.45Low Quantity Available beginning with 1 pc.-Temper colorInternal Teeth Profile8.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White5.35-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile10
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating5.35-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile10
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating5.35-0.6Low Quantity Available beginning with 1 pc.-Temper colorInternal Teeth Profile10
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White6.46-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile11
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating6.46-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating6.46-0.6Low Quantity Available beginning with 1 pc.-Temper colorInternal Teeth Profile11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HTemper color6.46-0.6Low Quantity Available beginning with 1 pc.-Temper colorInternal Teeth Profile11
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate7.47-0.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile13
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White8.48-0.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile15

3,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating8.48-0.8Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile15
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating8.48-0.8Low Quantity Available beginning with 1 pc.-Temper colorInternal Teeth Profile15
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HTemper color8.48-0.8Low Quantity Available beginning with 1 pc.-Temper colorInternal Teeth Profile15
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White10.510-0.9Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile18

1,800 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating10.510-0.9Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile18
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White12.512-1Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile21

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating12.512-1Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile21
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate14.514-1Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile23
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate16.516-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile26
1 Piece(s)Available

Same day

Stock

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate1918-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile29

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating1918-1.2Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile29
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2120-1.4Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile32

400 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating2120-1.4Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile32
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate2322-1.4Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile35

250 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating2322-1.4Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile35
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate2524-1.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile38
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate3130-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile-
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate13-1/21Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile22.5

60,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate2.22-0.3Box/package[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile4.8

60,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating2.22-0.3Box/package[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile4.8

40,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate2.82.6-0.3Box/package[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile5.8
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating2.82.6-0.3Low Quantity Available beginning with 1 pc.-Temper colorOutside Tooth Profile5.8
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteOutside Tooth Profile6.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile6.5
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HTemper color3.23-0.45Low Quantity Available beginning with 1 pc.-Temper colorOutside Tooth Profile6.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteOutside Tooth Profile8.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile8.5
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating4.34-0.45Low Quantity Available beginning with 1 pc.-[Not Provided] FabricOutside Tooth Profile8.5
1 Piece(s)Available

10 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No4.34-0.45Low Quantity Available beginning with 1 pc.-[Not Provided] FabricOutside Tooth Profile8.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White5.35-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteOutside Tooth Profile10
1 Piece(s)Available

10 Days or more

10[Steel] SteelNickel Plating5.35-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile10
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating5.35-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] FabricOutside Tooth Profile10
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No5.35-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] FabricOutside Tooth Profile10
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White6.46-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteOutside Tooth Profile11
1 Piece(s)Available

8 Days or more

10[Steel] SteelNickel Plating6.46-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating6.46-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] FabricOutside Tooth Profile11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No6.46-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] FabricOutside Tooth Profile11
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White8.48-0.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteOutside Tooth Profile15
1 Piece(s)Available

9 Days or more

10[Steel] SteelNickel Plating8.48-0.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorOutside Tooth Profile15
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating8.48-0.8Low Quantity Available beginning with 1 pc.-[Not Provided] FabricOutside Tooth Profile15

Loading...

Basic Information

Types (Applications) Loosening prevention Type Toothed Washer

Additional Products in this Category

Tech Support