(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer - JIS【1-50,000 Pieces Per Package】

Split Lock Washer - JIS
  • Volume Discount

[Type (application)] Spring Washer
[Type] Spring Washer
[Type]Spring Washer, standard load
[Type]No. 2 (for medium load)
[Materials] Steel, Stainless steel
[Surface treatment] Anti-rust Oil Only, Trivalent Chromate, Chromate, Nickel Plating, Temper Color
[Inner diameter d (mm)] 2.1 2.4 2.7 3.1 4.1 5.1 6.1 6.5 8.2 10.2 11.4 12.2 13 14.2 16.2 18.2 20.2 22.5 24.5
[Nominal Thread (M)] 2 2.3 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24
[Nominal Thread (inch)] 1/4 7/16 1/2
[Thickness t (mm)] 0.5 0.6 0.7 1 1.3 1.5

Part Number

Configured Part Number is shown.

Part Number
SW2-1/4
SW2-1/4-3W
SW2-2-3W
SW2-2.3
SW2-2.6-3W
SW2-3
SW2-3-3W
SW2-3-N
SW2-4
SW2-4-3W
SW2-4-SUS
SW2-5
SW2-5-3W
SW2-5-SUS
SW2-6-3W
SW2-6-SUS
SW2-8
SW2-8-3W
SW2-8-SUS
SW2-10
SW2-10-3W
SW2-10-SUS
SW2-12
SW2-12-3W
SW2-12-SUS
SW2-14
SW2-14-3W
SW2-16
SW2-16-3W
SW2-16-SUS
SW2-18
SW2-18-3W
SW2-20
SW2-20-3W
SW2-22
SW2-24
SW2-24-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTemper color6.5-1/41.6Box/package[SWRH] SWRH72-Temper color12.8

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate6.5-1/41.6Box/package[SWRH] SWRH72-Temper color12.8

50,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate2.12-0.5Box/package[SWRH] SWRH72-Temper color4.4

50,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

10[Steel] SteelTemper color2.42.3-0.6Box/package[SWRH] SWRH72-Temper color4.9

40,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate2.72.6-0.6Box/package[SWRH] SWRH72-Temper color5.3

30,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTemper color3.13-0.7Box/package[SWRH] SWRH72-Temper color5.9

30,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate3.13-0.7Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only5.9
1 Piece(s)

8 Days or more

10[Steel] SteelNickel Plating3.13-0.7Low Quantity Available beginning with 1 pc.[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only5.9

15,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Anti-rust Oil Only4.14-1Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only7.6

15,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate4.14-1Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only7.6

15,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color4.14-1Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color7.6

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Anti-rust Oil Only5.15-1.3Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only9.2

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate5.15-1.3Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only9.2

8,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color5.15-1.3Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color9.2

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate6.16-1.5Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only12.2

3,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color6.16-1.5Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color12.2

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Anti-rust Oil Only8.28-2Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only15.4

1,500 Pieces Per Package

1 Pack(s)Available

27 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate8.28-2Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only15.4

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color8.28-2Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color15.4

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Anti-rust Oil Only10.210-2.5Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only18.4

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate10.210-2.5Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only18.4

900 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color10.210-2.5Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color18.4

550 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Anti-rust Oil Only12.212-3Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only21.5

550 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate12.212-3Box/package[SWRH] SWRH72-Temper color21.5

550 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color12.212-3Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color21.5

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTemper color14.214-3.5Box/package[SWRH] SWRH72-Temper color24.5

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate14.214-3.5Box/package[SWRH] SWRH72-Temper color24.5

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTemper color16.216-4Box/package[SWRH] SWRH72-Temper color28

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate16.216-4Box/package[SWRH] SWRH72-Temper color28

250 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color16.216-4Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color28

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelTemper color18.218-4.6Box/package[SWRH] SWRH72-Temper color31

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate18.218-4.6Box/package[SWRH] SWRH72-Temper color31

140 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTemper color20.220-5.1Box/package[SWRH] SWRH72-Temper color33.8

140 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate20.220-5.1Box/package[SWRH] SWRH72-Temper color33.8

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTemper color22.522-5.6Box/package[SWRH] SWRH72-Temper color37.7

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTemper color24.524-5.9Box/package[SWRH] SWRH72-Temper color40.3

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate24.524-5.9Box/package[SWRH] SWRH72-Temper color40.3

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard
Load Type No. 2 (Medium Load)

Additional Products in this Category

Tech Support