(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer - JIS【1-50,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer - JIS
  • Volume Discount

[Type (application)] Spring Washer
[Type] Spring Washer
[Type]Spring Washer, standard load
[Type]No. 2 (for medium load)
[Materials] Steel, Stainless steel
[Surface treatment] Anti-rust Oil Only, Trivalent Chromate, Chromate, Nickel Plating, Temper Color
[Inner diameter d (mm)] 2.1 2.4 2.7 3.1 4.1 5.1 6.1 6.5 8.2 10.2 11.4 12.2 13 14.2 16.2 18.2 20.2 22.5 24.5
[Nominal Thread (M)] 2 2.3 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24
[Nominal Thread (inch)] 1/4 7/16 1/2
[Thickness t (mm)] 0.5 0.6 0.7 1 1.3 1.5

Part Number

Configured Part Number is shown.

SW2-4-3W

Part Number
SW2-4-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)

15,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate4.14-1Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only7.6

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard
Load Type No. 2 (Medium Load)

Please check the type/dimensions/specifications of the part SW2-4-3W in the Split Lock Washer - JIS series.

Products like this...

Part Number
SW2-10-3W
SW2-10-SUS
SW2-12
SW2-4-SUS
SW2-5
SW2-5-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate10.210-2.5Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only18.4

900 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color10.210-2.5Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color18.4

550 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Anti-rust Oil Only12.212-3Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only21.5

15,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless SteelTemper color4.14-1Box/package-[304 Stainless Steel] 304 Stainless SteelTemper color7.6

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Anti-rust Oil Only5.15-1.3Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only9.2

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate5.15-1.3Box/package[SWRH] SWRH72-[Not Provided] Anti-rust Oil Only9.2

Additional Products in this Category

Tech Support