(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Inline Push to Connect, Sputter Resistant, Brass, F Series

Flow Controls - Inline Push to Connect, Sputter Resistant, Brass, F Series
  • Volume Discount

Inline speed control that simplifies low flow rate speed control.

[Features]
· Excellent adjustment function that simplifies rate control in low flow areas of flow rate adjustment.
· Flame retardant body: for five types of connectors.
· Screw part sealing (R screw): Can be used for piping as-is because the screw part has been sealed.
· Freedom of the upper thread part of screw: the elbow body and screw part can be rotated.
· Non-rotary type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F4R-00SC
F4R-00SCW
F6R-00SC
F6R-00SCW
F8R-00SC
F8R-00SCW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Outer Dia. D
(φ)
Main Body Color
1 Piece(s)Available

8 Days or more

104Black
1 Piece(s)Available

8 Days or more

104White
1 Piece(s)Available

8 Days or more

106Black
1 Piece(s)Available

8 Days or more

106White
1 Piece(s)Available

8 Days or more

108Black
1 Piece(s)Available

8 Days or more

108White

Loading...

  1. 1

Basic Information

Type Speed Controller Control Direction No Main Body Shape Straight
Environment, Applications Standard / Sputtering Resistance Operating Temperature Range(℃) -5::60 Thread Portion Material C3604: Brass
Operating Pressure Range(MPa) 0.05::0.7 Knob Type Standard Lock Nut Type Chamfered with Two Parallel Planes
Joint Type Male thread + One-Touch Couplings Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support