(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Knob Adjustment, FMB Series

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Knob Adjustment, FMB Series
  • Volume Discount

A compact speed controller, ideal for small cylinders. Swivel type.

[Features]
Compact design: compact and ultra-lightweight type, ideal for small cylinders.
· Excellent adjustment function that simplifies speed controls in low flow areas.
· Flame retardant body: flame retardant body for five types of touch connectors.
· The screw part is sealed (R screw): Can be used for piping as is because the screw part has been sealed.
· Upper part of screw is free: the elbow body and screw part can be rotated.
· Is not a rotary type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FMB4R-01-I
FMB4R-01-O
FMB4R-01W-I
FMB4R-01W-O
FMB4R-M3-I
FMB4R-M3-O
FMB4R-M3W-I
FMB4R-M3W-O
FMB4R-M5-I
FMB4R-M5-O
FMB4R-M5W-I
FMB6R-01-I
FMB6R-01-O
FMB6R-01W-I
FMB6R-01W-O
FMB6R-M5-I
FMB6R-M5-O
FMB6R-M5W-I
FMB6R-M5W-O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSControl Direction Tube Outer Dia. D
(φ)
Thread Size T Main Body Color
1 Piece(s)Available

13 Days or more

10Meter-In4R1/8Black
1 Piece(s)Available

13 Days or more

10Meter-Out4R1/8Black
1 Piece(s)Available

13 Days or more

10Meter-In4R1/8White
1 Piece(s)Available

13 Days or more

10Meter-Out4R1/8White
1 Piece(s)Available

13 Days or more

10Meter-In4M3×0.5Black
1 Piece(s)Available

13 Days or more

10Meter-Out4M3×0.5Black
1 Piece(s)Available

13 Days or more

10Meter-In4M3×0.5White
1 Piece(s)Available

13 Days or more

10Meter-Out4M3×0.5White
1 Piece(s)Available

13 Days or more

10Meter-In4M5×0.8Black
1 Piece(s)Available

8 Days or more

10Meter-Out4M5×0.8Black
1 Piece(s)Available

13 Days or more

10Meter-In4M5×0.8White
1 Piece(s)Available

13 Days or more

10Meter-In6R1/8Black
1 Piece(s)Available

12 Days or more

10Meter-Out6R1/8Black
1 Piece(s)Available

13 Days or more

10Meter-In6R1/8White
1 Piece(s)Available

13 Days or more

10Meter-Out6R1/8White
1 Piece(s)Available

13 Days or more

10Meter-In6M5×0.8Black
1 Piece(s)Available

8 Days or more

10Meter-Out6M5×0.8Black
1 Piece(s)Available

13 Days or more

10Meter-In6M5×0.8White
1 Piece(s)Available

11 Days or more

10Meter-Out6M5×0.8White

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Universal Environment, Applications Standard / Sputtering Resistance
Operating Temperature Range(℃) -5::60 Thread Portion Material C3604: Brass Operating Pressure Range(MPa) 0.05::0.7
Knob Type Standard Lock Nut Type Ring Nut Joint Type Male thread + One-Touch Couplings
Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support