(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Super Mini CE00 Type Plug MP Type (Part Numbers)

Micro Super Mini CE00 Type Plug MP Type
  • Volume Discount

Can be connected simply by inserting the plug into the socket. SUS is an optimal material for physiochemical equipment and medical equipment.

[Features]
· The pipe can be connected with one touch just by pushing the plug into the socket.
· Able to use in a wide range of applications with the built-in automatic valve with superior pressure resistance to the socket.
· Brass version has an electroless nickel plating finish, making it resistant to corrosion and highly durable.
· Stainless steel is the optimal material for physicochemical equipment, medical equipment, etc.

Part Number

Configured Part Number is shown.

Part Number
CE-00-MP-1/8-BSBM
CE-00-MP-1/8-SUS304
CE-00-MP-M5-BSBM
CE-00-MP-M5-SUS304
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Operating Temperature Range
(℃)
Type of Connection Thread T
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)-20~80R1/8
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)-15~180R1/8
1 Piece(s)Available

8 Days or more

[Brass] Brass (BSBM)-20~80M5
1 Piece(s)Available

8 Days or more

[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)-15~180M5

Loading...

  1. 1

Basic Information

Types Standard Seal Material No Applicable Fluids Air
Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type Types of connection parts Threaded
Operating Environment/Applications Standard / Industrial Machinery / Physics and chemistry equipments / Medical Equipment Operating Pressure Range(MPa) 0::0.98 Minimum Sectional Area(mm2) 4.5

Additional Products in this Category

Tech Support