(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Coupling MSP Type Socket SM Type

Mold Coupling MSP Type Socket SM Type
  • Volume Discount

[Features]
· Quickly connect and disconnect mold cooling water hoses.
· Supports a simple one-touch operation.
· An extensive lineup of rust-resistant mounting formats has been standardized.
· Installing replacement molds conventionally required a considerable of wasted time. However, this has been made easy by using this coupling, which has simplified the task of setting molds.

PDF

Part Number

Configured Part Number is shown.

MSM-02-VT-20

 
Part Number
MSM-02-VT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Types Standard Body Material Brass (BSBM) Seal Material Fluorine Rubber
Applicable Fluids Water Plug (Male) / Socket (Female) Socket (female) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Threaded Operating Environment/Applications Standard Operating Temperature Range(℃) -15::180
Operating Pressure Range(MPa) ::0.98 Type of Connection Thread T 1/4 Minimum Sectional Area(mm2) 28

Please check the type/dimensions/specifications of the part MSM-02-VT-20 in the Mold Coupling MSP Type Socket SM Type series.

Additional Products in this Category

Tech Support