(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No Valve Type NSP Type - Socket NSH Type (Part Numbers)

No Valve Type NSP Type - Socket NSH Type
  • Volume Discount

Optimal for the piping of high viscosity fluid, powder, steam, grease, and chemical fluid due to the small pressure loss.

[Features]
· Both socket and plug adopt the two-way opening type coupling without a valve mechanism.
· Since the pressure loss is extremely small, it is ideal for high viscosity fluid and powder, water, steam, grease, and chemical fluid piping.
· Male threaded types (M), female threaded types (F), and hose nipple types (H) available.
· The items with lock mechanisms are made-to-order.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1NSH-BSBM
1NSH-BSBM-EPT
1NSH-BSBM-VT-20
1NSH-SUS
1NSH-SUS-EPT
1NSH-SUS-VT-20
2NSH-BSBM
2NSH-BSBM-EPT
2NSH-BSBM-VT-20
2NSH-SUS
2NSH-SUS-EPT
2NSH-SUS-VT-20
3NSH-BSBM
3NSH-BSBM-EPT
3NSH-BSBM-VT-20
3NSH-SUS
3NSH-SUS-EPT
3NSH-SUS-VT-20
4NSH-BSBM
4NSH-BSBM-EPT
4NSH-BSBM-VT-20
4NSH-SUS
4NSH-SUS-EPT
4NSH-SUS-VT-20
6NSH-BSBM
6NSH-BSBM-EPT
6NSH-BSBM-VT-20
6NSH-SUS
6NSH-SUS-EPT
6NSH-SUS-VT-20
8NSH-BSBM
8NSH-BSBM-EPT
8NSH-BSBM-VT-20
8NSH-SUS
8NSH-SUS-EPT
8NSH-SUS-VT-20
10NSH-BSBM
10NSH-BSBM-EPT
10NSH-BSBM-VT-20
10NSH-SUS
10NSH-SUS-EPT
10NSH-SUS-VT-20
12NSH-BSBM
12NSH-BSBM-EPT
12NSH-BSBM-VT-20
12NSH-SUS
12NSH-SUS-EPT
12NSH-SUS-VT-20
16NSH-BSBM
16NSH-BSBM-EPT
16NSH-BSBM-VT-20
16NSH-SUS
16NSH-SUS-EPT
16NSH-SUS-VT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Seal Material Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Minimum Sectional Area
(mm2)
Outer Diameter of Connection Hose C
(mm)
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.976.5
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.976.5
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.976.5
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.476.5
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.476.5
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.476.5
1 Piece(s)Available

8 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9208
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9208
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9208
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4208
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4208
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.4208
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.93811
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.93811
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.93811
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.43811
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.43811
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.43811
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.97915
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.97915
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.97915
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.47915
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.47915
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~7.47915
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.917721
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.917721
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.917721
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.417721
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~4.417721
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~4.417721
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.928427
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.928427
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.928427
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.428427
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~4.428427
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~4.428427
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.053134.5
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.053134.5
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.053134.5
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.953134.5
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.953134.5
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.953134.5
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.080441
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.080441
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.080441
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.980441
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.980441
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.980441
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~1.5125754
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~1.5125754
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~1.5125754
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.0125754
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.0125754
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.0125754

Loading...

  1. 1

Basic Information

Types Standard Applicable Fluids Water / Air / Water Vapor / Oil / Powder Plug (Male) / Socket (Female) Socket (female)
Structure of Valve Double passages opening type Types of connection parts For hose connection Operating Environment/Applications Standard / Vacuum / Physics and chemistry equipments / Foods・Beverage Equipment

Additional Products in this Category

Tech Support