(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No Valve Type NSP Type Plug NPH Type (Part Numbers)

No Valve Type NSP Type Plug NPH Type
  • Volume Discount

Since the pressure loss is small, coupler is optimal for the piping of high viscosity fluids, as well as powders, steam, grease, and chemicals.

[Features]
· Both socket and plug use the two-way opening type coupling that does not have a valve mechanism.
· Since the pressure loss is extremely small, it is ideal for piping high viscosity fluids as well as powders, water, steam, grease, and chemicals.
· Male threaded types (M), female threaded types (F), and hose nipple types (H) available.
· The items with lock mechanisms are made-to-order.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1NPH-BSBM
1NPH-SUS
2NPH-SUS
3NPH-BSBM
3NPH-SUS
4NPH-BSBM
4NPH-SUS
6NPH-BSBM
6NPH-SUS
8NPH-BSBM
8NPH-SUS
10NPH-SUS
16NPH-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Operating Pressure Range
(MPa)
Minimum Sectional Area
(mm2)
Outer Diameter of Connection Hose C
(mm)
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~4.976.5
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.976.5
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.9208
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~4.93811
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.93811
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~4.97915
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~4.97915
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)~2.917721
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~2.917721
1 Piece(s)Available

13 Days or more

-[Brass] Brass (BSBM)~2.928427
1 Piece(s)Available

13 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~2.928427
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~2.053134.5
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)~1.5125754

Loading...

  1. 1

Basic Information

Types Standard Seal Material No Applicable Fluids Water / Air / Water Vapor / Oil / Powder
Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Double passages opening type Types of connection parts For hose connection
Operating Environment/Applications Standard / Vacuum / Plant Piping / Industrial Machinery / Physics and chemistry equipments / Foods・Beverage Equipment

Additional Products in this Category

Tech Support